Eco Grande Strong Hand Piece

Eco Grande Strong Hand Piece

Max 40,000 min⁻¹ High Torque Brushless Hand Piece

[Features]
· ø2.34 mm collet chuck is equipped for the handpiece as standard

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BLH800-3

 
Part Number
BLH800-3
Part NumberVolume DiscountDays to ShipApplicable Standard Cord Length
(m)
5 Day(s) or more CE,PSE1.5 (Hand piece)

Loading...

  1. 1

Basic Information

Product Model Body Type Rotational Type No-load Rotation Speed(min-¹) 1000~40000
Mounting Collet(mm) 3 Total Length(mm) 161 Major Diameter(mm) 27
Maximum Torque(Ncm) 8.5 Mass(g) 238 Motor Type Brushless Type

Please check the type/dimensions/specifications of the part BLH800-3 in the Eco Grande Strong Hand Piece series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)