FX-MG-REE Series for Carbide Rough Machining, FX Coat Roughing

Part Number
FX-MG-REE-6
FX-MG-REE-7
FX-MG-REE-8
FX-MG-REE-9
FX-MG-REE-10
FX-MG-REE-11
FX-MG-REE-12
FX-MG-REE-13
FX-MG-REE-14
FX-MG-REE-15
FX-MG-REE-16
FX-MG-REE-17
FX-MG-REE-18
FX-MG-REE-19
FX-MG-REE-20
FX-MG-REE-22
FX-MG-REE-24
FX-MG-REE-25
FX-MG-REE-30
Part NumberVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No. Corner Chamfering Width
(mm)
Quote 61368085395600.3
3 Day(s) or more 71688085395700.3
3 Day(s) or more 81988585395800.5
3 Day(s) or more 919109585395900.5
4 Day(s) or more 10221010085396000.5
3 Day(s) or more 11221210585396100.5
4 Day(s) or more 12261211085396200.5
3 Day(s) or more 13261211085396300.5
Quote 14261211085396400.5
3 Day(s) or more 15261612085396500.5
4 Day(s) or more 16321612585396600.5
3 Day(s) or more 17321612585396700.5
3 Day(s) or more 18321612585396800.5
3 Day(s) or more 19322013585396900.5
4 Day(s) or more 20382014085397000.5
3 Day(s) or more 22382014085397200.5
3 Day(s) or more 24452516085397400.5
Quote 25452516085397500.5
3 Day(s) or more 30452516085398000.5

Loading...

  1. 1
 

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Titanium / Copper Number of flutes(sheet) 4 Type Roughing
Coating TiAlN Machining Application Flat Surface / Side Surface / Inclined Cutting Blade tip shape C Surface
Torsion Angle (θ) Standard Helix (30 to 40°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)