(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F2234 SL Rough Cut Series Radius Cutter, Bull Nose Cutter, Shell Type

F2234 SL Rough Cut Series Radius Cutter, Bull Nose Cutter, Shell Type

Radius cutter with excellent tip and clamp rigidity suitable for high efficiency three-dimensional processing. With oil hole.

PDF

Part Number
F2234SL-50XSLXR6C
F2234SL-50XSLXR6F
F2234SL-63XSLXR6F
F2234SL-63XSLXR6JC
F2234SL-63XSLXR8F
F2234SL-63XSLXR8JC
F2234SL-80XSLXR6F
F2234SL-80XSLXR6JC
F2234SL-80XSLXR8F
F2234SL-80XSLXR8JC
F2234SL-80XSLXR10F
F2234SL-80XSLXR10JC
F2234SL-100XSLXR8F
F2234SL-100XSLXR10F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of flutes
(sheet)
Hole Diameter
(mm)
Corner R
(mm)
Tool No. Mounting Hole Height ℓ
(mm)
Number of tips for use Applicable Chip

SGD 553.38

1 Piece(s) 3 Day(s) 505032268007682223RDMW1204MOT-A27/RDMT1204MO-D57/RDGW1204MO-A57/RDHW1204MO-A57/RDGT1204MO-G85

SGD 1,163.78

1 Piece(s) 3 Day(s) 50505226800770120.15RDMW1204MOT-A27/RDMT1204MO-D57/RDGW1204MO-A57/RDHW1204MO-A57/RDGT1204MO-G85

SGD 1,439.73

1 Piece(s) 3 Day(s) 63506226800770620.16RDMW1204MOT-A27/RDMT1204MO-D57/RDGW1204MO-A57/RDHW1204MO-A57/RDGT1204MO-G85

SGD 627.34

1 Piece(s) 3 Day(s) 6350325.468007684263RDMW1204MOT-A27/RDMT1204MO-D57/RDGW1204MO-A57/RDHW1204MO-A57/RDGT1204MO-G85

SGD 1,307.27

1 Piece(s) 3 Day(s) 63505228800770720.15RDMW1605MOT-A27/RDMT1605MO-D57/RDGW1605MO-A57/RDHW1605MO-A57/RDGT1605MO-G85

SGD 671.49

1 Piece(s) 3 Day(s) 6350325.488007685263RDMW1605MOT-A27/RDMT1605MO-D57/RDGW1605MO-A57/RDHW1605MO-A57/RDGT1605MO-G85

SGD 1,715.68

1 Piece(s) 3 Day(s) 805072768007711227RDMW1204MOT-A27/RDMT1204MO-D57/RDGW1204MO-A57/RDHW1204MO-A57/RDGT1204MO-G85

SGD 734.40

1 Piece(s) 3 Day(s) 8050425.468007687264RDMW1204MOT-A27/RDMT1204MO-D57/RDGW1204MO-A57/RDHW1204MO-A57/RDGT1204MO-G85

SGD 1,594.26

1 Piece(s) 3 Day(s) 805062788007712226RDMW1605MOT-A27/RDMT1605MO-D57/RDGW1605MO-A57/RDHW1605MO-A57/RDGT1605MO-G85

SGD 771.93

1 Piece(s) 3 Day(s) 8050425.488007688264RDMW1605MOT-A27/RDMT1605MO-D57/RDGW1605MO-A57/RDHW1605MO-A57/RDGT1605MO-G85

SGD 1,461.81

1 Piece(s) 3 Day(s) 8050527108007713225RDMW2006MOT-A27/RDMT2006MO-D57/RDGW2006MO-A57/RDHW2006MO-A57/RDGT2006MO-G85

SGD 771.93

1 Piece(s) 3 Day(s) 8055325.4108007689263RDMW2006MOT-A27/RDMT2006MO-D57/RDGW2006MO-A57/RDHW2006MO-A57/RDGT2006MO-G85

SGD 1,848.14

1 Piece(s) 3 Day(s) 100507328800772125.57RDMW1605MOT-A27/RDMT1605MO-D57/RDGW1605MO-A57/RDHW1605MO-A57/RDGT1605MO-G85

SGD 1,737.76

1 Piece(s) 3 Day(s) 1005063210800772225.56RDMW2006MOT-A27/RDMT2006MO-D57/RDGW2006MO-A57/RDHW2006MO-A57/RDGT2006MO-G85

Loading...

  1. 1
 

Basic Information

Machining Application Plane / Side / Groove / Vertical work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron Mounting Method Arbor
Finish category Rough and medium rough processing Compatible Tip Material Carbide Coat / No Carbide Coat Machining Application Details Profiling

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)