(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F2038 CN Rough Cut Series Porcupine Cutter, Combination Shank

F2038 CN Rough Cut Series Porcupine Cutter, Combination Shank

Throw-away type roughing end mill. CN shank model that offers high clamp rigidity. For rough heavy cutting.

PDF

Part Number
F2038CN-50XCN50.8X97
F2038CN-50XCN50.8X158
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length L/Cutter Height
(mm)
Underneck length ℓ2
(mm)
Tool No. Blade Length Lc
(mm)
Number of tips for use

SGD 2,422.11

1 Piece(s) 3 Day(s) 224124800507197End 2 / Outer Circumference 18

SGD 3,106.46

1 Piece(s) 3 Day(s) 2841848005072158End 2 / Outer Circumference 30

Loading...

  1. 1
 

Basic Information

Machining Application Side / Groove External diameter Dc(φ) 50 work material General steel / High hardness steel / Stainless Steel / Cast Iron
Mounting Method With handle Finish category Rough and medium rough processing Shank diameter Ds(mm) CN50.8
Number of flutes(sheet) 2 Compatible Tip Material Carbide Coat / No Carbide Coat Shank Length ℓs(mm) 100
Number of Grooves 4 Applicable Chip P2706-3/P2707-3/P27275-3/P2808-1/P2809-1/P28495-1/SPMT120408

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)