(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

F2038 SS Rough Cut Series Porcupine Cutter, Straight Shank

F2038 SS Rough Cut Series Porcupine Cutter, Straight Shank

Throw-away type roughing end mill. 2 groove = 1 flute structure for minimal cutting resistance.

PDF

Part Number
F2038SS-32XSS32
F2038SS-40XSS32
F2038SS-40XSS42
F2038SS-50XSS42
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Number of flutes
(sheet)
Underneck length ℓ2
(mm)
Tool No. Blade Length Lc
(mm)
Shank Length ℓs
(mm)
Number of Grooves Number of tips for use Applicable Chip

SGD 837.06

1 Piece(s) 3 Day(s) 3214732172800500442752Tip 1/circumference 5P2700-3P2701-3/P27215-3/P2800-0P2801-0/P28415-0

SGD 1,406.62

1 Piece(s) 3 Day(s) 4015532180800500550754Tip 2/circumference 12P2700-3P2701-3/P27215-3/P2800-0P2801-0/P28415-0

SGD 1,406.62

1 Piece(s) 3 Day(s) 4016542280800502550854Tip 2/circumference 12P2700-3P2701-3/P27215-3/P2800-0P2801-0/P28415-0

SGD 1,914.36

1 Piece(s) 3 Day(s) 5017342288800500656854Tip 2/circumference 10P2706-3P2707-3/P27275-3/P2808-1P2809-1/P28495-1

Loading...

  1. 1
 

Basic Information

Machining Application Side / Groove work material General steel / High hardness steel / Stainless Steel / Cast Iron Mounting Method With handle
Finish category Rough and medium rough processing Compatible Tip Material Carbide Coat / No Carbide Coat

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)