(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Milling Cutter Series, High-Speed Milling Cutter for Aluminum Machining /F2250 A2S90R

Milling Cutter Series, High-Speed Milling Cutter for Aluminum Machining /F2250 A2S90R

Blade tip can be adjusted with a cartridge despite the small (φ50, φ63) diameter. And it has an oil hole, too.

PDF

Part Number
F2250-A2S90R05004
F2250-A2S90R06305
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Number of flutes
(sheet)
Hole Diameter
(mm)
Tool No. Mounting Hole Height ℓ
(mm)
Number of tips for use Weight
(kg)

SGD 1,881.25

1 Piece(s) 3 Day(s) 5041680026601940.6

SGD 2,245.50

1 Piece(s) 3 Day(s) 6352280026612050.8

Loading...

  1. 1
 

Basic Information

Machining Application Plane / Side work material Aluminum Mounting Method Arbor
Overall Length L/Cutter Height(mm) 50 Compatible Tip Material Diamond (PCD)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)