(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F2053 N3F90N Side cutter series slotting cutter, blade width (SB) 6, 8 mm

F2053 N3F90N Side cutter series slotting cutter, blade width (SB) 6, 8 mm

OSG-WALTER slotting cutter. Blade widths of 6 mm and 8 mm are available.

PDF

Part Number
F2053-N3F90N10006J
F2053-N3F90N10008J
F2053-N3F90N12506J
F2053-N3F90N12508J
F2053-N3F90N16006J
F2053-N3F90N16008J
F2053-N3F90N20006J
F2053-N3F90N20008J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Number of flutes
(sheet)
Blade Width
(mm)
Hole Diameter
(mm)
Tool No. Boss Diameter db
(mm)
Number of Grooves Number of tips for use Applicable Chip

SGD 1,058.92

1 Piece(s) 3 Day(s) 1005625.48069501501010P4406-1/P44462-1

SGD 1,058.92

1 Piece(s) 3 Day(s) 1005825.48069502501010P4406-3/P44462-3

SGD 1,230.01

1 Piece(s) 3 Day(s) 1256631.758069506501212P4406-1/P44462-1

SGD 1,230.01

1 Piece(s) 3 Day(s) 1256831.758069507501212P4406-3/P44462-3

SGD 1,406.62

1 Piece(s) 3 Day(s) 1808638.18069511651616P4406-1/P44462-1

SGD 1,406.62

1 Piece(s) 3 Day(s) 1808838.18069512651616P4406-3/P44462-3

SGD 1,781.91

1 Piece(s) 3 Day(s) 2009638.18069516751818P4406-1/P44462-1

SGD 1,781.91

1 Piece(s) 3 Day(s) 2009838.18069517751818P4406-3/P44462-3

Loading...

  1. 1
 

Basic Information

Machining Application Groove work material General steel / Cast Iron Mounting Method Arbor
Compatible Tip Material Carbide Coat / No Carbide Coat Flange Width NB 12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)