(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F4033 SS F4000 Series High-Rigidity Face Mill F4033 Straight Shank Type

F4033 SS F4000 Series High-Rigidity Face Mill F4033 Straight Shank Type

A straight shank type of the high-rigidity F4000 Series.

PDF

Part Number
F4033SS-50XSS32X3
F4033SS-63XSS32X4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Number of flutes
(sheet)
Tool No. Cutter outer diameter D1
(mm)
Number of tips for use

SGD 580.98

1 Piece(s) 3 Day(s) 5038070421643

SGD 702.39

1 Piece(s) 3 Day(s) 6348070422774

Loading...

  1. 1
 

Basic Information

Machining Application Plane work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium Mounting Method With handle
Overall Length L/Cutter Height(mm) 150 Shank diameter Ds(mm) 32 Compatible Tip Material No Carbide Coat
Maximum Cutting Depth ap(mm) 6.5 Underneck length ℓ2(mm) 50 Shank Length ℓs(mm) 100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)