(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

F4138 SL F4000 Series Porcupine Cutter Shell Type

F4138 SL F4000 Series Porcupine Cutter Shell Type

Shell type porcupine cutter that achieves low cutting force with high helix inserts. The body is given a special surface treatment to improve corrosion resistance.

PDF

Part Number
F4138SL-50XSLX4
F4138SL-63XSLX5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of flutes
(sheet)
Hole Diameter
(mm)
Tool No. Number of tips for use

SGD 2,245.50

1 Piece(s) 3 Day(s) 5060422807595616

SGD 2,598.72

1 Piece(s) 3 Day(s) 6370527807595720

Loading...

  1. 1
 

Basic Information

Machining Application Side work material General steel / Stainless Steel / Cast Iron / Aluminum Mounting Method Arbor
Finish category Finishing Compatible Tip Material Carbide Coat / No Carbide Coat

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)