(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

F3038A SS F3000 Series Porcupine Neo Straight Shank

F3038A SS F3000 Series Porcupine Neo Straight Shank

Roughing end mill type using a tip with 3D breaker. Suitable for cutting side surfaces requiring a long blade.

PDF

Part Number
F3038ASS-20XSS20
F3038ASS-25XSS25
F3038ASS-32XSS32X3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Number of flutes
(sheet)
Underneck length ℓ2
(mm)
Tool No. Blade Length Lc
(mm)
Number of tips for use

SGD 563.32

1 Piece(s) 3 Day(s) 2011020140800300224.54

SGD 586.50

1 Piece(s) 3 Day(s) 2512525250800300432.58

SGD 1,016.98

1 Piece(s) 3 Day(s) 3213532360800300640.515

Loading...

  1. 1
 

Basic Information

Machining Application Side work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum Mounting Method With handle
Compatible Tip Material Carbide Coat / No Carbide Coat Applicable Chip APGT0903PPR-D51/APMT0903PPR-D55/APMT0903PPR-D56/APKT0903PPR-F55/APMT0903PPR-F56/APMT0903PPR-G56/APHT0903PPR-K88/APGW090304R-A57

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)