(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F2038 SL Rough Cut Series Porcupine Cutter, Shell Type

F2038 SL Rough Cut Series Porcupine Cutter, Shell Type

Throw-away type roughing end mill. For rough heavy cutting. Used with a face mill arbor.

PDF

Part Number
F2038SL-50XSL
F2038SL-63XSL
F2038SL-80XSL
F2038SL-100XSL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of flutes
(sheet)
Hole Diameter
(mm)
Tool No. Blade Length Lc
(mm)
Number of Grooves Number of tips for use Applicable Chip

SGD 1,903.32

1 Piece(s) 3 Day(s) 50532228005260434End 2 / Outer Circumference 10P2700-3/P2701-3/P27215-3/P2800-0/P2801-0/P28415-0

SGD 2,079.93

1 Piece(s) 3 Day(s) 63543278005261496End 3 / Outer Circumference 18P2700-3/P2701-3/P27215-3/P2800-0/P2801-0/P28415-0

SGD 2,400.03

1 Piece(s) 3 Day(s) 80803328005262676End 3 / Outer Circumference 18P2706-3/P2707-3/P27275-3/P2808-1/P2809-1/P28495-1

SGD 3,459.68

1 Piece(s) 3 Day(s) 100904408005263778End 4 / Outer Circumference 28P2706-3/P2707-3/P27275-3/P2808-1/P2809-1/P28495-1

Loading...

  1. 1
 

Basic Information

Machining Application Side / Groove work material General steel / Stainless Steel / Cast Iron Mounting Method Arbor
Finish category Rough and medium rough processing Compatible Tip Material Carbide Coat / No Carbide Coat

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)