(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F2038Z Rough Cut Series Porcupine Cutter, Multifunction Type

Part Number
F2038Z-32XSS32X42
F2038Z-40XSS32X56
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Underneck length ℓ2
(mm)
Tool No. Blade Length Lc
(mm)
Applicable Chip

SGD 837.06

1 Piece(s) 3 Day(s) 3214772800527442P27215-3/SDNT090308O28415-0

SGD 1,274.16

1 Piece(s) 3 Day(s) 4015580800527556P27275-3/SDMT120408P28495-1

Loading...

  1. 1
 

Basic Information

Machining Application Side / Groove / Plunging (Z feed) work material General steel / High hardness steel / Stainless Steel / Cast Iron Mounting Method With handle
Finish category Rough and medium rough processing Shank diameter Ds(mm) 32 Number of flutes(sheet) 1
Compatible Tip Material Carbide Coat / No Carbide Coat Machining Application Details Seat Turn Number of Grooves 2
Number of tips for use End 1 / Outer Circumference 5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)