High Hardness End Mill NSX-6

High Hardness End Mill NSX-6

Can shave hardened steel from HRC 50 to 70. The deflection accuracy is in microns

Part Number

Configured Part Number is shown.

Part Number
NSX-6-6
NSX-6-8
NSX-6-12
Part NumberVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Manufacturer Code
5 Day(s) or more 61565501-00006-00600
5 Day(s) or more 82086501-00006-00800
5 Day(s) or more 1230128001-00006-01200

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Titanium Number of flutes(sheet) 6 Type Square
Coating Non-Coated Machining Application Flat Surface / Side Surface / Groove Blade tip shape With Lead
Torsion Angle (θ) Powerful Helix (45° to 60°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)