Maintenance Tool Set, Chest Type

Maintenance Tool Set, Chest Type

An entry-level set with carefully selected basic tools.

PDF

Part Number

Configured Part Number is shown.

TSS452

 
Part Number
TSS452
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool set Tool set type Chest Type Case Size (Frontage x Depth x Height)(mm) 508×232×302
Set Content(Point) 37 Case color Red Insertion Angle(mm) 12.7
Mass(g) 16000

Please check the type/dimensions/specifications of the part TSS452 in the Maintenance Tool Set, Chest Type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)