Plywood Dolly

Plywood Dolly

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Plywood dolly with hand hole.
[Features]
· Corners are rounded.
· Hand holes, convenient for carrying.
· Caster type can be selected to suit the operating environment and application.
[Applications]
· A must-have for relocation work. Convenient when changing an office layout.
· Can also be used to transport large loads.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Uniform Load(kg)

Refine by

  • 100
  • 150
  • 200
  • Clear
Floor Surface Size(mm)

Refine by

  • 450×300
  • 450×450
  • 600×450
  • 900×450
  • 900×600
  • Clear
Caster Material

Refine by

  • Elastomer
  • Elastomer (With Bearings)
  • Nylon
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
100
450×300
Nylon
6 Day(s) or more
-

Part Number : WD-345
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly Plates
  • Uniform Load(kg)
    100
  • Main Body Material
    Wooden
  • Main body: option
    Body
  • Floor Surface Size(mm)
    450×300
  • Caster Material
    Nylon
  • Load Surface Height(mm)
    82
  • Wheel Diameter(mm)
    50
  • Plate Thickness(mm)
    17
  • Dead Weight(kg)
    2.2
  • Remarks
    Casters Directly Attached
  • Special Remarks
    Order should be in double units.
1 unit
100
450×450
Nylon
6 Day(s) or more
-

Part Number : WD-454
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly Plates
  • Uniform Load(kg)
    100
  • Main Body Material
    Wooden
  • Main body: option
    Body
  • Floor Surface Size(mm)
    450×450
  • Caster Material
    Nylon
  • Load Surface Height(mm)
    82
  • Wheel Diameter(mm)
    50
  • Plate Thickness(mm)
    17
  • Dead Weight(kg)
    2.7
  • Remarks
    Casters Directly Attached
  • Special Remarks
    Order should be in double units.
1 unit
150
600×450
Elastomer
Quote
-

Part Number : WD-456
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly Plates
  • Uniform Load(kg)
    150
  • Main Body Material
    Wooden
  • Main body: option
    Body
  • Floor Surface Size(mm)
    600×450
  • Caster Material
    Elastomer
  • Load Surface Height(mm)
    110
  • Wheel Diameter(mm)
    75
  • Plate Thickness(mm)
    17
  • Dead Weight(kg)
    4.4
  • Remarks
    Casters Directly Attached
  • Special Remarks
    Order should be in double units.
1 unit
150
900×450
Elastomer
6 Day(s) or more
-

Part Number : WD-459
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly Plates
  • Uniform Load(kg)
    150
  • Main Body Material
    Wooden
  • Main body: option
    Body
  • Floor Surface Size(mm)
    900×450
  • Caster Material
    Elastomer
  • Load Surface Height(mm)
    110
  • Wheel Diameter(mm)
    75
  • Plate Thickness(mm)
    17
  • Dead Weight(kg)
    5.9
  • Remarks
    Casters Directly Attached
  • Special Remarks
    Order should be in double units.
1 unit
150
900×600
Elastomer
6 Day(s) or more
-

Part Number : WD-609-3
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly Plates
  • Uniform Load(kg)
    150
  • Main Body Material
    Wooden
  • Main body: option
    Body
  • Floor Surface Size(mm)
    900×600
  • Caster Material
    Elastomer
  • Load Surface Height(mm)
    113
  • Wheel Diameter(mm)
    75
  • Plate Thickness(mm)
    20
  • Dead Weight(kg)
    7.3
  • Remarks
    Casters Directly Attached
  • Special Remarks
    Order should be in double units.
1 unit
200
900×600
Elastomer (With Bearings)
6 Day(s) or more
-

Part Number : WD-609-4
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly Plates
  • Uniform Load(kg)
    200
  • Main Body Material
    Wooden
  • Main body: option
    Body
  • Floor Surface Size(mm)
    900×600
  • Caster Material
    Elastomer (With Bearings)
  • Load Surface Height(mm)
    150
  • Wheel Diameter(mm)
    100
  • Plate Thickness(mm)
    20
  • Dead Weight(kg)
    9.5
  • Remarks
    Casters Directly Attached
  • Special Remarks
    Order should be in double units.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)