Large Steel Trolley, Single-handle

Part Number

Configured Part Number is shown.

Part Number
NT-302
NT-402
Part NumberVolume DiscountDays to ShipUniform Load
(kg)
Floor Surface Size
(mm)
Handle Height
(mm)
Wheel Diameter
(mm)
Amount Of Content
Quote 400600×9008501301 unit
23 Day(s) or more 600750×12009002001 unit

Loading...

  1. 1

Basic Information

Product Type Carry Carts Main Body Material Made of Steel Main body: option Body
Handle Specifications Single sleeve Amount Of Content 1 unit

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)