Best Cut End Mill (Multi-Blade Long Type) BKML

Part Number

Configured Part Number is shown.

BKML-12

Part Number
BKML-12
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 12 Blade length (ℓ)(mm) 55 work material General Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper
Blade shape type Roughing Number of flutes(sheet) 4 Tool Material Type Cobalt High-Speed Steel
Machining Application Flat Surface / Side Surface / Groove Shank diameter (d)(mm) 12 Coating Non-Coated
Overall Length (L)(mm) 115 Torsion Angle (θ) Standard Helix (30 to 40°) shank Straight
Tool No 8401462 Torsion Angle (θ) Available Shape For Rough to Moderate Finish

Please check the type/dimensions/specifications of the part BKML-12 in the Best Cut End Mill (Multi-Blade Long Type) BKML series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)