(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ScotchBrite TM Industrial-Use Pad 7446【10 Pieces Per Package】

ScotchBrite <SUP>TM</SUP> Industrial-Use Pad 7446

Although it has roughly the same finish grade as No. 7447, it is very sharp and especially effective in nap removal in wood painting, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

7446S-B

 
Part Number
7446S-B
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 43.87

10 Pieces Per Package

1 Pack(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Sheet Type Non-woven fabric (nylon) Usage Hand polish Abrasive material Silicon carbide
Particle Size(#) 320 Width(mm) 150 Length(mm) 230
Color Gray Grade VF (Very fine) Number Contained In A Packet(Sheets) 10
Finish equivalent count Equivalent to #320 Application Woodwork Painting, Foundation Work

Please check the type/dimensions/specifications of the part 7446S-B in the ScotchBrite TM Industrial-Use Pad 7446 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)