(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Open Sisal Buffer OSB

Open Sisal Buffer OSB

This buff features an open face which combines a biased surface and sisal to achieve both flexibility and excellent air cooling effects. A buff which fits smoothly even to irregular surfaces, with excellent sharpness and a finish glazing effect.

PDF

Japanese Only

Part Number
OSB250-J
OSB300-J
OSB3553-J
OSB355-J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter diameter Dimensions
(mm)
Fitting Diameter
(mm)
Hole Diameter
(mm)

SGD 67.23

1 Piece(s) 49 Day(s) 24010025.4

SGD 87.74

1 Piece(s) 29 Day(s) 30012525.4

SGD 100.93

1 Piece(s) 49 Day(s) 36015031.8

SGD 85.30

1 Piece(s) 49 Day(s) 36015025.4

Loading...

  1. 1

Basic Information

Type Cotton: Hemp Disk Packaging Quantity(Sheets) 1 Application Rough finish buff with very high polishing ability using hemp fibers.
Buff Treatment Orange Finish

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)