(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Magnet with Handle

Magnet with Handle

Hand magnet optimal for retrieving screws/small item parts, etc., from locations that cannot be reached by hand.
[Applications]
· Use for removal and pickup in narrow spaces not easily reached by hand.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PM-10R
PM-15R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMagnet Adsorption Force
(N)
Magnet Diameter
(mm)
Magnet size
(mm)

SGD 39.10

1 Piece(s) 7 Day(s) 4.910Φ10×20

SGD 32.30

1 Piece(s) 7 Day(s) 7.815Φ15×30

Loading...

  1. 1

Basic Information

Handle Part Length(mm) 290 Product Model Magnet handle Material Alnico Magnet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)