(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Magnetic Hanger for Tool Arrangement

Magnetic Hanger for Tool Arrangement

Wall-mountable magnet holder that is extremely convenient for storage and organization of various work tools.
[Features]
· Wall mounted organization and sorting of tools, etc.
· No need to hang on nails or use shelves or tool boxes.
· For heavy objects, use two or more to ensure it is held securely and stably.
[Applications]
· Used for storing and organizing tools.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MTH-ST

 
Part Number
MTH-ST
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 20.80

1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Magnet Type Ferrite Magnet Product Model Magnet Tool Holder Shape Square Shape
Adsorption Force(N) 88 Product Dimension(mm) 445×19×18 Specification Description Includes 3 main body mounting screws
Material Yoke Material: Rolled Steel for General Structure

Please check the type/dimensions/specifications of the part MTH-ST in the Magnetic Hanger for Tool Arrangement series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)