Trim Desk (Tabletop Type)

Trim Desk (Tabletop Type)

A desktop type trim desk that can be lifted and moved to any location.
[Features]
· The board is ABS resin and the hook is POM resin, which will stay clean with no rust. Both sides of the board can be used.
· Position management is easy. Boxes and tools, etc. are hung on the same surface and the occupancy ratio can be easily changed by modifying the hooks.
· The placement can be easily changed. Can be used as a parts shelf. Can be hung at the back for greater usability.
· The deadweight of this product is light, allowing it to be moved easily to the places where it is needed. A highly versatile hook that can be hung facing up, down, or sideways.
· Hygienic material. Panel part (ABS resin), outer frame part and foot part (aluminum).
[Applications]
· Items ranging from large tools to small ball-point pens can be neatly organized as it has holes that allow hooks to be hung as desired.
· Contributes to the factory's 5S.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TS-D1
TS-D2
Part NumberVolume DiscountDays to ShipHeight (Body)
(mm)
Vertical (board section)
(mm)
Uniform Load
(kg)
Deadweight
(kg)
Accessories, hook (large) TS-H-35
(Piece)
Accessories, hook (medium) TS-H-25
(Piece)
Accessories, hook (small) TS-H-15
(Piece)
Amount Of Content
5 Day(s) or more 540460152510101 unit
5 Day(s) or more 75567522.531015151 unit

Loading...

  1. 1

Basic Information

Product Type 1 Punching Rack Horizontal (board)(mm) 675 Material Main unit part: aluminum, board part: ABS, hook: POM
Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)