Comfortable and lightweight 3-layer sole safety shoes Magic type SS18BV

Brand :
SIMON
Caution
Product Description
Basic-type safety shoes with SX 3-layer soles that cover basic performance requirements.
[Features]
· The SX 3-layer sole is equipped with a suspension system that helps ensure a good grip in unstable conditions, such as when you step on an obstacle.
· Excellent cushioning to reduce the load on your legs and lower back.
· Magic Tape style ensures they are easy to put on and take off.
· Velour utilized in upper.
· Sizes 23.5 to 28.0 cm (EEE).
[Applications]
· Ideal for general use in a variety of situations.
* When working at heights, these shoes should be used with kyahan (Japanese cloth leggings).
Features
●With SX3 layer sole adopting [independent suspension method] that maximizes the contact area, it demonstrates excellent grip on all uneven surfaces and smooth floor surfaces.Specification
●Foot Width Size:EEE●SPQ(pair):10
●JIS T 8101 Leather S Type E Passed
●Pressure Resistant Load: 10±0.1kN
●Color: Blue
Materials
●Upper: Cowhide Leather(velour)●Toe Box: Wide ACM Resin
●Shoe Sole: 2 Layer SX Rubber + SX Urethane(SX3 layer bottom)