(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Safety Shoes 8500 Series 8538 Black

Safety Shoes 8500 Series 8538 Black

Standard Unit Price:
SGD 163.38
Days to Ship :
8 Day(s)

Protects against intrusion of foreign matter into the shoe with bag-like tongue design.
[Features]
· Compliant with JIS T 8101 leather S type (for ordinary work) E standard.
· 8500 series. Premium model resulting from refinements in pursuit of the next level of comfort.
· The SX 3-layer sole suspension system helps ensure a good grip in unstable conditions, such as when you step on an obstacle.
· Full grain leather utilized in the upper for superior breathability and natural finish. Magic Tape type.
· Extensive protection of ankles and shins. You can also tuck in the hem of your pants to prevent snagging.
· Prevents intrusion of mud, water and other foreign matter and protects your feet against direct contact with steam and high temperature parts.
[Applications]
· Ideal for track maintenance, construction and demolition work, civil engineering work, work at heights, etc.

Basic Specifications

Catalog

Japanese Only

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 23.5
  • 25.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
23.5
8 Day(s)
SGD 163.38

Part Number : 8538BK-23.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 163.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Instep cover type
    Magic style (Hook & Loop Fastener)
  • Antistatic shoes
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    23.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class E Approved
  • Standard weight(g)
    995
  • Toecap
    Wide ACM Resin
  • Soles
    SX3 layer bottom
  • Instep cover
    Metallic cowhide
1 Pair
25.5
8 Day(s)
SGD 163.38

Part Number : 8538BK-25.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 163.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Instep cover type
    Magic style (Hook & Loop Fastener)
  • Antistatic shoes
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class E Approved
  • Standard weight(g)
    995
  • Toecap
    Wide ACM Resin
  • Soles
    SX3 layer bottom
  • Instep cover
    Metallic cowhide

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)