(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Granite Precision Stone Plate (JIS 0 class)

Granite Precision Stone Plate (JIS 0 class)

Both the accuracy and rigidity are equivalent to JIS standard (JIS.B7513). Resistant to scratches due to the excellent abrasion resistance. Corrosion is less likely to occur due to the excellent corrosion resistance. There is a receptacle for the level jack on the back of the surface plate.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GP03030-0
GP03045-0
GP04560-0
GP05075-0
GP06090-0
GP07510-0
GP09018-0
GP10010-0
GP10015-0
GP10020-0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlat surface precision
(μm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(kg)

SGD 659.97

1 Piece(s) 6 Day(s) or more 430030075----18.2

SGD 926.79

1 Piece(s) 6 Day(s) or more 4.545030075----27.3

SGD 1,771.60

1 Piece(s) 6 Day(s) or more 5600450100315420103073

SGD 2,601.10

1 Piece(s) 6 Day(s) or more 5.57505001253505251030126

SGD 3,991.65

1 Piece(s) 6 Day(s) or more 69006001254206301030182

SGD 5,573.07

1 Piece(s) 6 Day(s) or more 6.510007501505257001030304

SGD 16,417.84

1 Piece(s) 65 Day(s) or more 9180090020063012601050875

SGD 8,158.88

1 Piece(s) 5 Day(s) or more 7100010001507007001030405

SGD 14,502.15

1 Piece(s) 65 Day(s) or more 81500100020070010501050810

SGD 21,692.84

1 Piece(s) 65 Day(s) or more 9.520001000250700140010501350

Loading...

  1. 1

Basic Information

Product Type Stone Surface Plate Class Class 0 Material Granite
Main body: option Main Body

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)