Compact Scale HT Series Value Pack

Caution
Product Description
Bargain pack that includes the main unit and all parts (stainless steel tray, AC adapter, storage case, and batteries [for monitor]).
Weighing capacity of 310 g - 5,100 g and minimum display of 0.1 g - 1 g.
[Features]
· Large crystal and letter height of 13.5 mm: A large display screen to provide a display in sharp relief.
· Long battery life: Approx. 450 hours.
· The upper tray is detachable for washing: hygienic.
· Storage case: Standard accessory.
· Can be stored by stacking, which is convenient for storing several at a time.
· Battery life display: Can be confirmed at a glance.
· Auto Power Off: The power automatically switches off if not operated for five minutes or more.
· 2-power supply type * AC adapter (sold separately), or batteries (sold separately).
· Tare subtraction function: Capable of zero display with a container placed on top.