• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Diamond Motor Rule

Diamond Motor Rule

[Features]
· Diameter measure with which the diameter can be confirmed at a glance just by measuring the circumference.
· Can be used for diameters up to about 63 cm.
· Scale accuracy equivalent to JIS Class 1 (surface only)

Part Number

Configured Part Number is shown.

Part Number
150594
F10-02DM
Part NumberVolume DiscountDays to ShipMaker model number Tape material Tape Coating Spring material Weight
(g)
3 Day(s) or more F10-02DMPSteelAcrylic Resin CoatingSteel70
4 Day(s) or more -SteelAcrylic Resin CoatingSteel70

Loading...

  1. 1

Basic Information

Length(m) 2 Tape Width(mm) 10 Product Type Body

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)