(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Safety sneakers 8800 series 8818N white electrostatic type

Safety sneakers 8800 series 8818N white electrostatic type

Standard Unit Price:
SGD 100.16
Days to Ship :
8 Day(s)

[Features]
· A pro sneaker that employs a 2-layer foam polyurethane sole for excellent cushioning and abrasion resistance.
· For the instep, a highly breathable mesh material is used, so it is resistant to stuffiness and comfortable to wear.

Basic Specifications

Catalog

Japanese Only

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 25
  • 26
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
25
8 Day(s)
SGD 100.16

Part Number : 8818N-W-SSI-25
Days to Ship 8 Day(s)
Standard Unit Price SGD 100.16
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Magic style (Hook & Loop Fastener)
  • Antistatic shoes
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    25
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8103 ED-O/C3/Synthetic Leather-Made/SE Pass
  • Standard weight(g)
    810
  • Toecap
    ACM Resin Tip Core
1 Pair
26
8 Day(s)
SGD 100.16

Part Number : 8818N-W-SSI-26
Days to Ship 8 Day(s)
Standard Unit Price SGD 100.16
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Magic style (Hook & Loop Fastener)
  • Antistatic shoes
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    26
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8103 ED-O/C3/Synthetic Leather-Made/SE Pass
  • Standard weight(g)
    810
  • Toecap
    ACM Resin Tip Core

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)