(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Kim Wipe M-150 (Paper Wiper)

Click this image to zoom it.

Move the mouse over the image to zoom

Kim Wipe M-150 (Paper Wiper)

Standard Unit Price:
SGD 169.60
Days to Ship :
8 Day(s)

Standard paper towels for use in the fields of research, analysis and industry. (Sheet type)
[Features]
· Standard paper wipes for use in research testing and analysis applications.
· Regular size paper towels that are even larger than the Kim Wipe S-200.
· Has undergone food sanitation testing.
· Box type cut paper towels.
[Applications]
· For wiping down large lab utensils and components.
· Ideal for laboratories, research, schools, electronics factories, general factories, maintenance, hospitals, care giving, food factories, etc.

Basic Specifications

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    225×210mm
  • Number of Sheets Per Case
    Pulp
  • Packing Form
    Box
  • Ply
    1
  • 1 case (150 sheets x 36 boxes)

Details

Catalog

Japanese Only

Part Number

Refine by

  • 1 case (150 sheets x 36 boxes)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (150 sheets x 36 boxes)
8 Day(s)
SGD 169.60

Part Number : 62030-PACK
Days to Ship 8 Day(s)
Standard Unit Price SGD 169.60
Quantity 1 case (150 sheets x 36 boxes)

Specificationtitle

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    225×210mm
  • Number of Sheets Per Case
    Pulp
  • Packing Form
    Box
  • Ply
    1
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is low lint paper with few fuzz and paper dust.

Usage

●For research laboratories.

Specification

●Sheet Size(mm):225 x 210
●Q'ty Per Case:150 Sheets x 36 BOX
●Color: White

Materials

●Pulp

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)