(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Phosphor Bronze Tweezers P-893

Phosphor Bronze Tweezers P-893

Standard Unit Price:
SGD 33.39
Days to Ship :
Same day

Antibacterial tweezers.
[Features]
· With file tips to keep hold of the grasped object.
· Fully non-magnetic.
· Material: phosphor bronze.
· Weight: 25 g.
[Applications]
· Ideal for objects that should be kept away from magnetism.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Same day
SGD 33.39

Part Number : P-893
Days to Ship : Same day
Standard Unit Price SGD 33.39

Specificationtitle

  • Tip Type
    Standard straight
  • Main Body Material
    Phosphor Bronze
  • Overall Length(mm)
    125
  • Non-magnetism function Y/N
    Available
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Main Body
  • Width(mm)
    9.5
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)