(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Box Type Surface Plate (Surface Finish Class B)

Box Type Surface Plate (Surface Finish Class B)

Hexagonal surface processing has been applied. Can be used for a wide range of operations, from inspection and measurement to machining and assembly.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CP02020B
CP02525B
CP02530B
CP03030B
CP03035B
CP03040B
CP03045B
CP03540B
CP04545B
CP04560B
CP05050B
CP05075B
CP06060B
CP06090B
CP07510B
CP09012B
CP09018B
CP09090B
CP10010B
CP10012B
CP10015B
CP10020B
CP12012B
CP12018B
CP12024B
CP15030B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlat surface precision
(μm)
A
(mm)
B
(mm)
C
(mm)
Mass
(kg)

SGD 342.51

1 Piece(s) 7 Day(s) or more 19200200505

SGD 452.53

1 Piece(s) 7 Day(s) or more 22250250507

SGD 470.17

1 Piece(s) 19 Day(s) or more 23300250509

SGD 522.82

1 Piece(s) 7 Day(s) or more 253003005012

SGD 562.24

1 Piece(s) 19 Day(s) or more 263503005013

SGD 642.54

1 Piece(s) 7 Day(s) or more 284003006016

SGD 823.81

1 Piece(s) 20 Day(s) or more 304503006021

SGD 816.60

1 Piece(s) 7 Day(s) or more 294003506022

SGD 1,404.09

1 Piece(s) 7 Day(s) or more 334504507536

SGD 1,985.41

1 Piece(s) 20 Day(s) or more 3860045010049

SGD 1,673.28

1 Piece(s) 20 Day(s) or more 365005007542

SGD 3,505.55

1 Piece(s) 7 Day(s) or more 4675050010077

SGD 2,504.39

1 Piece(s) 20 Day(s) or more 4260060010067

SGD 3,917.61

1 Piece(s) 6 Day(s) or more 51900600100108

SGD 5,864.06

1 Piece(s) 7 Day(s) or more 601000750125221

SGD 10,341.86

1 Piece(s) 65 Day(s) or more 681200900125304

SGD 17,617.74

1 Piece(s) 65 Day(s) or more 881800900150509

SGD 6,290.49

1 Piece(s) 65 Day(s) or more 59900900125230

SGD 8,040.29

1 Piece(s) 65 Day(s) or more 6510001000125285

SGD 13,080.01

1 Piece(s) 65 Day(s) or more 7012001000150384

SGD 13,950.46

1 Piece(s) 14 Day(s) or more 8015001000150454

SGD 20,507.57

1 Piece(s) 65 Day(s) or more 9720001000150617

SGD 14,400.76

1 Piece(s) 65 Day(s) or more 7612001200150405

SGD 21,961.86

1 Piece(s) 65 Day(s) or more 9518001200175610

SGD 37,744.52

1 Piece(s) 65 Day(s) or more 115240012002001295

SGD 60,919.49

1 Piece(s) 65 Day(s) or more 142300015002502343

Loading...

  1. 1

Basic Information

Product Type Surface plate Material FC250 Main body: option Main Body

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)