(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Tape Measure Quick Holder

Tape Measure Quick Holder

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· For securing the measuring tape on the belt. (dedicated for KDS tape measure).
· Mountable belt size: Width 60 mm or less, thickness 5.5 mm or less.
· Main unit material: ABS resin.
· Button Material POM Resin

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

118181

Part Number
118181
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 6.90

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Product Type Accessory Maker model number QH-01 Weight(g) 49

Please check the type/dimensions/specifications of the part 118181 in the Tape Measure Quick Holder series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)