• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Face Mill Arbor Type C (BT Type)

Part Number

Configured Part Number is shown.

Part Number
BT40-FMC22-060
BT50-FMC32-075
Part NumberVolume DiscountDays to ShipSpindle Type Holder Length L
(mm)
Shank size Name Type Number D
(mm)
Note 1 Note 2 C
(mm)
H
(mm)
K
(mm)
W
(mm)
CLAMP BOLT
6 Day(s) or more # BT4060BT40FMC2222For Sandvik and Seco cutters.Cutter is not included with the main body.4518510M10×30L
6 Day(s) or more # BT5075BT50FMC3232For Sandvik and Seco cutters.Cutter is not included with the main body.8522714M16×40L

Loading...

  1. 1

Basic Information

Product Classification Body Applicable Machine Tool (Body) Machining Center Tool Type Face Mill

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)