Black Cutter Knife (Large)

Black Cutter Knife (Large)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Sharp black blade boasts excellent sharpness. Blade size: 100 mm x 18 mm x 0.5 mm (thickness)

[Features]
· Cutter replacement blades for high quality professional use.
· A sharp black blade with excellent sharpness.
· Research for the meticulously made blade edge has been magnified to the nano unit size using 3D laser microscopy.
· Performance comparison of the blade was performed by an external public institution to prove its high quality

Basic Specifications

Catalog

Japanese Only

Part Number
Overall Length(mm)

Refine by

  • 100
  • Clear
Quantity Per Replacement Blade(Ply)

Refine by

  • 10
  • 50
  • 110
  • Clear
Mass(g)

Refine by

  • 362
  • 805
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
-
10
-
3 Day(s) or more
-

Part Number : 147600
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Blade Replacement
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    -
  • Quantity Per Replacement Blade(Ply)
    10
  • Mass(g)
    -
100
50
362
3 Day(s) or more
-

Part Number : 147839
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Blade Replacement
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    100
  • Quantity Per Replacement Blade(Ply)
    50
  • Mass(g)
    362
100
110
805
Quote
-

Part Number : LB-110BHN
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Blade Replacement
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    100
  • Quantity Per Replacement Blade(Ply)
    110
  • Mass(g)
    805

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)