(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Kim Towel Jumbo Roll 1000 (Paper Wiper)

Click this image to zoom it.

Move the mouse over the image to zoom

Kim Towel Jumbo Roll 1000 (Paper Wiper)

Standard Unit Price:
SGD 115.22
Days to Ship :
8 Day(s)

Roll-type paper wipes. Mount on a floor stand.
[Features]
· It is possible to use 2 or 3 sheets to form a large rag depending on the intended application.
· Includes perforations, and can be cut to whatever size is required.
· Using a floor stand increases work efficiency.
· Pinhole embossed. Does not contain adhesive.
· Has undergone food sanitation testing.
[Applications]
· Wiping away ink, paint, chemicals, etc. and oil stains on machinery, parts, tools, etc.
· Perfect for wiping up large scale messes, or for use in fixed position management.

Basic Specifications

  • Product Model
    Paper Wiper
  • Shape
    Roll
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    Brown
  • Depth Dimensions(mm)
    380×305mm
  • Number of Sheets Per Case
    Pulp
  • Packing Form
    Roll
  • Ply
    4
  • 1 Roll

Catalog

Japanese Only

Part Number

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
8 Day(s)
SGD 115.22

Part Number : 61540
Days to Ship 8 Day(s)
Standard Unit Price SGD 115.22
Quantity 1 Roll

Specificationtitle

  • Product Model
    Paper Wiper
  • Shape
    Roll
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    Brown
  • Depth Dimensions(mm)
    380×305mm
  • Number of Sheets Per Case
    Pulp
  • Packing Form
    Roll
  • Ply
    4
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)