(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Sander NSG-150X

Part Number

Configured Part Number is shown.

15309

 
Part Number
15309
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 526.44

1 Piece(s) 49 Day(s)

Loading...

  1. 1

Basic Information

Air Consumption(m³/min) 0.65 Operating Air Pressure(Mpa) 0.6 Number of No-load Revolutions(rpm) 8400
Total Length(mm) 209 Weight(g) 2200 Hose Mouth Mounting Screw(Rc) 3/8
Hose Inner Dia.(mm) 12.7 Air Consumption(m3 / min) 0.65 Paper Size(mm) 150×22

Please check the type/dimensions/specifications of the part 15309 in the Sander NSG-150X series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)