(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

SUS Wrench Standing Stand DBSBL

SUS Wrench Standing Stand DBSBL

Standard Unit Price:
SGD 30.92
Days to Ship :
9 Day(s)

Stand dedicated for ball point L-type wrench sets made entirely of stainless steel.
[Features]
· Made of austenitic stainless steel.
· Optimal for locations that use stainless steel bolts and nuts.
[Applications]
· Food-related equipment, medical equipment, cleanrooms and precision machinery.
· For cleaning ships, marine sports equipment, marine development, plants, waterproofing construction, plumbing, etc.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Case color
    Silver
  • Mass(g)
    185
  • Product Type
    Wrench Stand
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 30.92

Part Number : DBSBL
Days to Ship 9 Day(s)
Standard Unit Price SGD 30.92

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Case color
    Silver
  • Mass(g)
    185
  • Product Type
    Wrench Stand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)