Waterproof paper【100 Pieces Per Package】

Waterproof paper

[Features]
· High-quality water-resistant polishing paper uses carefully selected abrasive materials evenly in the coating.
· Generic water-resistant paper that adopts Cwt paper.

PDF

Part Number

Configured Part Number is shown.

Part Number
C1000-C947H-228-280
C100-C947H-228-280
C1200-C947H-228-280
C150-C947H-228-280
C180-C947H-228-280
C2000-C947H-228-280
C220-C947H-228-280
C240-C947H-228-280
C280-C947H-228-280
C360-C947H-228-280
C400-C947H-228-280
C600-C947H-228-280
C800-C947H-228-280
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Use Base Material Quantity
(Sheets)

100 Pieces Per Package

3 Day(s) or more 1000(1) Metal working, paint removal (2) Rust removal, stain removal (3) Wood working, paint removal (4) Automotive repairCwt100

100 Pieces Per Package

3 Day(s) or more 100(1) Metal working, paint removal (2) Rust removal, stain removal (3) Wood working, paint removal (4) Automotive repairCwt100

100 Pieces Per Package

3 Day(s) or more 1200(1) Metal working, paint removal (2) Rust removal, stain removal (3) Wood working, paint removal (4) Automotive repairCwt100

100 Pieces Per Package

3 Day(s) or more 150(1) Metal working, paint removal (2) Rust removal, stain removal (3) Wood working, paint removal (4) Automotive repairCwt100

100 Pieces Per Package

3 Day(s) or more 180(1) Metal working, paint removal (2) Rust removal, stain removal (3) Wood working, paint removal (4) Automotive repairCwt100

100 Pieces Per Package

3 Day(s) or more 2000(1) Metal working, paint removal (2) Rust removal, stain removal (3) Wood working, paint removal (4) Automotive repairCwt100

100 Pieces Per Package

3 Day(s) or more 220(1) Metal working, paint removal (2) Rust removal, stain removal (3) Wood working, paint removal (4) Automotive repairCwt100

100 Pieces Per Package

7 Day(s) or more 240(1) Metal working, paint removal (2) Rust removal, stain removal (3) Wood working, paint removal (4) Automotive repairCwt100

100 Pieces Per Package

3 Day(s) or more 280(1) Metal working, paint removal (2) Rust removal, stain removal (3) Wood working, paint removal (4) Automotive repairCwt100

100 Pieces Per Package

3 Day(s) or more 360(1) Metal working, paint removal (2) Rust removal, stain removal (3) Wood working, paint removal (4) Automotive repairCwt100

100 Pieces Per Package

3 Day(s) or more 400(1) Metal working, paint removal (2) Rust removal, stain removal (3) Wood working, paint removal (4) Automotive repairCwt100

100 Pieces Per Package

3 Day(s) or more 600(1) Metal working, paint removal (2) Rust removal, stain removal (3) Wood working, paint removal (4) Automotive repairCwt100

100 Pieces Per Package

3 Day(s) or more 800(1) Metal working, paint removal (2) Rust removal, stain removal (3) Wood working, paint removal (4) Automotive repairCwt100

Loading...

  1. 1

Basic Information

Sheet Model Water-resistant Paper Method of Using Manual Grinding Abrasive Silicon Carbide
Width(mm) 228 Length(mm) 280

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)