(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Box Type Surface Plate (Surface Finish Class A)

Box Type Surface Plate (Surface Finish Class A)

[Features]
· Hexagonal surface processing has been applied.
· Can be used for a wide range of operations, from inspection and measurement to machining and assembly.
· Rib structure product.

PDF

 

Part Number
CP02020A
CP02525A
CP02530A
CP03030A
CP03035A
CP03040A
CP03045A
CP03540A
CP04545A
CP04560A
CP05050A
CP05075A
CP06060A
CP06090A
CP07510A
CP09012A
CP09018A
CP09090A
CP10010A
CP10012A
CP10015A
CP10020A
CP12012A
CP12018A
CP12024A
CP15030A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlat surface precision
(μm)
A
(mm)
B
(mm)
C
(mm)
Mass
(kg)

SGD 402.44

1 Piece(s) 7 Day(s) or more 10200200505

SGD 517.92

1 Piece(s) 7 Day(s) or more 11250250507

SGD 534.20

1 Piece(s) 20 Day(s) or more 12300250509

SGD 664.50

1 Piece(s) 20 Day(s) or more 123003005012

SGD 683.49

1 Piece(s) 20 Day(s) or more 133503005013

SGD 771.96

1 Piece(s) 7 Day(s) or more 144003006016

SGD 932.80

1 Piece(s) 7 Day(s) or more 154503006021

SGD 952.83

1 Piece(s) 7 Day(s) or more 154003506022

SGD 1,567.58

1 Piece(s) 7 Day(s) or more 164504507536

SGD 2,230.64

1 Piece(s) 20 Day(s) or more 1960045010049

SGD 1,918.50

1 Piece(s) 7 Day(s) or more 185005007542

SGD 4,091.37

1 Piece(s) 34 Day(s) or more 2275050010077

SGD 2,708.74

1 Piece(s) 20 Day(s) or more 2160060010067

SGD 4,476.18

1 Piece(s) 34 Day(s) or more 26900600100108

SGD 6,735.97

1 Piece(s) 7 Day(s) or more 301000750125221

SGD 11,840.45

1 Piece(s) 65 Day(s) or more 341200900125304

SGD 19,388.81

1 Piece(s) 65 Day(s) or more 441800900150509

SGD 6,794.56

1 Piece(s) 65 Day(s) or more 29900900125230

SGD 8,789.58

1 Piece(s) 65 Day(s) or more 3210001000125285

SGD 14,646.71

1 Piece(s) 65 Day(s) or more 3512001000150384

SGD 15,517.16

1 Piece(s) 65 Day(s) or more 4015001000150454

SGD 22,414.88

1 Piece(s) 65 Day(s) or more 4920001000150617

SGD 16,376.18

1 Piece(s) 65 Day(s) or more 3812001200150405

SGD 24,686.57

1 Piece(s) 65 Day(s) or more 4718001200175610

SGD 41,286.64

1 Piece(s) 65 Day(s) or more 58240012002001295

SGD 69,093.62

1 Piece(s) 65 Day(s) or more 71300015002502343

Loading...

  1. 1
 

Basic Information

Product Type Surface plate Material FC250 Main body: option Main Body

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)