Front Face Mill Arbor Type A

Part Number

Configured Part Number is shown.

Part Number
BT40-FMA25.4-105
BT40-FMA38.1-060
BT50-FMA25.4-150
Part NumberVolume DiscountDays to ShipSpindle Type Retention possible blade diameter
(mm)
Holder Length L
(mm)
Nominal, Diameter φC1
(φ)
Holder Tip Diameter C2
(φ)
H1
(mm)
H2
(mm)
φC3 Key W1 Key K1 G1 Clamp bolt φC4 Clamp bolt φC5 Clamp bolt H3 Clamp bolt H4 Mass
(kg)
6 Day(s) or more # BT4025.4105FMA25.450-22--9.55M12332310122.6
6 Day(s) or more # BT4038.160FMA38.180-3462815.99M20502714202.6
6 Day(s) or more # BT5025.4150FMA25.4507022--9.55M12332310126.4

Loading...

  1. 1

Basic Information

Product Classification Body Applicable Machine Tool (Body) Machining Center Tool Type Face Mill

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)