(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rectangular Surface Plate

Rectangular Surface Plate

In order to remedy structural weaknesses of the comb-shaped straight edge caused by aging and temperature changes, the cross section has a rectangular I-shape and both sides are finished parallel.

PDF

Japanese Only

 

 

Part Number
WT51
WT52
WT53
WT54
WT55
WT56
WT57S
WT58S
WT59S
WT60S
WT61S
WT62S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlat surface precision
(μm)
A
(mm)
B
(mm)
C
(mm)
Parallelism
(mm)
Mass
(kg)

SGD 2,082.38

1 Piece(s) 65 Day(s) or more 45001001300.00837

SGD 2,660.82

1 Piece(s) 65 Day(s) or more 57501101500.0161

SGD 6,240.19

1 Piece(s) 65 Day(s) or more 610001201750.012106

SGD 10,244.86

1 Piece(s) 65 Day(s) or more 815001402000.016182

SGD 17,937.15

1 Piece(s) 65 Day(s) or more 1020001502500.02346

SGD 27,181.76

1 Piece(s) 65 Day(s) or more 1430001752800.028723

SGD 1,868.91

1 Piece(s) 65 Day(s) or more 4500401300.00815

SGD 2,271.03

1 Piece(s) 65 Day(s) or more 5750451500.0129

SGD 5,362.37

1 Piece(s) 65 Day(s) or more 61000501750.01244

SGD 9,270.40

1 Piece(s) 65 Day(s) or more 81500602000.016102

SGD 15,348.65

1 Piece(s) 65 Day(s) or more 102000702500.02143

SGD 26,810.57

1 Piece(s) 65 Day(s) or more 1430001002800.028324

Loading...

  1. 1
 

Basic Information

Product Type Surface plate Material FC250 Main body: option Main Body

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)