(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

JIS Type Precision Surface Plate (JIS Class 1)

JIS Type Precision Surface Plate (JIS Class 1)

Both the accuracy and rigidity are equivalent to JIS standard (JIS B7513). Because there is little linking (adsorption), this product allows smooth handling of precision machines. Has excellent additional machining potential to allow scratches to be repaired easily. Level adjustment of the surface plate alone can be done with the included adjustment screws. Large surface plate level can be adjusted with a leveling block.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
JP03030-1
JP03040-1
JP04040-1
JP04063-1
JP04560-1
JP05050-1
JP05075-1
JP06060-1
JP06310-1
JP06363-1
JP07510-1
JP09012-1
JP10010-1
JP10015-1
JP10016-1
JP10020-1
JP12024-1
JP16025-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlat surface precision
(μm)
A
(mm)
B
(mm)
C
(mm)
Mass
(kg)

SGD 1,175.78

1 Piece(s) 7 Day(s) or more 83003009525

SGD 1,962.66

1 Piece(s) 49 Day(s) or more 84003009532

SGD 2,514.25

1 Piece(s) 49 Day(s) or more 940040011048

SGD 4,067.88

1 Piece(s) 49 Day(s) or more 10630400150110

SGD 4,313.11

1 Piece(s) 49 Day(s) or more 10600450145107

SGD 3,467.56

1 Piece(s) 49 Day(s) or more 1050050013586

SGD 6,165.10

1 Piece(s) 49 Day(s) or more 11750500165159

SGD 5,495.13

1 Piece(s) 7 Day(s) or more 10600600140147

SGD 13,684.01

1 Piece(s) 65 Day(s) or more 121000630220458

SGD 5,997.20

1 Piece(s) 65 Day(s) or more 9630630160214

SGD 13,500.11

1 Piece(s) 49 Day(s) or more 131000750225387

SGD 22,207.49

1 Piece(s) 65 Day(s) or more 141200900225685

SGD 18,764.71

1 Piece(s) 49 Day(s) or more 1410001000245804

SGD 23,448.96

1 Piece(s) 65 Day(s) or more 16150010002701272

SGD 32,319.21

1 Piece(s) 65 Day(s) or more 16160010002701390

SGD 40,820.22

1 Piece(s) 65 Day(s) or more 19200010003001621

SGD 63,143.47

1 Piece(s) 65 Day(s) or more 21240012003502715

SGD 85,466.71

1 Piece(s) 65 Day(s) or more 23250016003503075

Loading...

  1. 1

Basic Information

Product Type Surface plate Class Class 1 Material FC250
Main body: option Main Body

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)