Sensor Network Server, EQ100-E

Caution
Product Description
Easily installable and variously
A variety of power sensors and quality/environment sensors can be connected to the EQ100.
Large-volume data gathering capabilities enable the collection and accumulation of the measured data.
• Connectable to a variety of sensors
A variety of sensors including power consumption, air flow rate, pulse, analog, temperature/humidity, and particle sensors can be connected.
• Arithmetic processing of measured data can be performed
Arithmetic processing of basic units can be performed from the power consumption and production quantity, and the processing of the power consumption during operation can also be performed from the information related to power consumption and facility operating state.
• Extensive connection ports
4RS-485 communication ports, 2LAN ports, 1general-purpose input point, and 4generalpurpose output points
Either CompoWay/For Modbus RTU can be selected for each communication port
• Large-volume data gathering capabilities
500 measurement channels,1/5/10/30/60 minutes collection intervals, 224 connectable sensors (LAN: 100 units / RS-485: 124 units)
• Web browser function
Simple graphs, operating state, and communicating state with sensors can be displayed in your web browser
• Data can also be stored on an SD card
If the network connection is not possible, measured data can be stored on an SD card, enabling operation over a long period.
• FTP communication function
Measured data can be sent from EQ100 to the FTP server in an arbitrary timing (10/30 minutesor 1/6/12/24 hours).