ABC Parts (Button / Switch Mounting Bracket), TCKH Series

Brand :
SHINOHARA
Caution
- Please use it for mounting 45 × 45 DIN standard equipment.
Product Description
[Features]
·Since it can be opened and closed with a hinge, it is easy to connect or wire terminals on the back side and visually check during wiring inspection, etc.
·Since the hinge is a torque hinge, it can be stopped and worked at any opening position
·After installation, you can also use screws to secure the opening and closing (M4 screws are not included)
[Materials]
·Steel plate, electrogalvanized trivalent chromate treatment finish (Environmentally friendly electrogalvanized trivalent chromate treatment finish product)
Features of this product

External appearance of ABC parts (TCKH)

Dimensional drawing of TCKH-44
| Part number | DIN standard | Thickness t | Weight |
|---|---|---|---|
| TCKH-44 | 45 × 45 | 1.6 mm | 141 g |