CC-Link IE Field Network, Block Type Remote Unit NZ2GN Series

Caution
Product Description
The block type remote unit is a slave station of the CC-Link IE TSN network.
[Features]
・Input/output devices can be more easily distributed according to the equipment
・The input/output unit can be connected to various devices that handle ON/OFF signals, such as switches, sensors, and actuators that are the basis of control systems
・The analog unit can be connected to devices that handle analog values such as voltage and current
・In addition, safe communication can be realized by combining a block type remote unit with a safety function with a safety CPU
・Parameters can be easily set with just a switch
・It can detect the power supply voltage drop of the unit
・Wiring labor-hours can be reduced by the spring clamp terminal block
・The input unit complies with IEC61131-2 (digital input standard operating range) Type3, and various sensors can be connected
・It can also operate as a slave station of CC-Link IE field network
・Safety control is also possible with a block type remote unit with a safety function
・Since the input/output timing can be adjusted to the synchronization cycle between units, highly accurate control of the system is possible