Expansion unit for CC-Link IE Field Network block-type remote unit (analog input/output)

Caution
Product Description
[CC-Link IE Field Network, Block Type Remote Unit]
・ CC-Link IE field network remote device station. Input/output devices can be more easily distributed according to the equipment
・ You can easily add the number of input/output points by connecting expansion units
・ It supports CC-Link IE field network synchronous communication function. Since the operation can be performed according to the synchronization cycle of the master station that supports the synchronous communication function, the operation timings of multiple slave stations can be aligned
・ Units that support the fast link-up function can quickly return to the line when the CC-Link IE field network is disconnected and then reconnected
・ Units that support the automatic I/O parameter setting function can operate the input/output unit without setting parameters, so the startup time can be shortened