CC-Link IE compatible Ethernet-based bridge unit

Caution
Product Description
[CC-Link IE Field Network - AnyWireASLINK Bridge Unit]NZ2AW1GFAL
・Seamlessly connect AnyWireASLINK products to CC-Link IE field networks
・AnyWireASLINK can realize a free connection form with the total extension distance of the transmission line within 200 m
・It supports iQSS (iQ Sensor Solution) and can set parameters and monitor each slave unit connected to AnyWireASLINK
[CC-Link IE Field Network - CC-Link Bridge Unit]NZ2GF-CCB
・CC-Link Ver.1 compatible remote I/O stations and remote device stations can be connected to the CC-Link IE field network
・CC-Link parameters can be set only by switch operation
・The link device assigned to the bridge unit will be assigned as the link device of the CC-Link remote station in the order of the station number