CoolSplice One-Push Type Wire-To-Wire Connector

Caution
Product Description
CoolSplice is a wire-to-wire waterproof connector that is ideal for field installations.
[Features]
・ General-purpose pliers can be used without the need for dedicated tools.
・ No need to strip the cable, just cut the cable coating to the required length and insert it as it is.
・ Even one person can perform wire-to-wire connection work between the power supply and the load.
・ The transparent body allows you to visually check whether the connections are correct.
・ Applicable to the wide range of applicable cables, such as solid wires of 0.3 to 3.5 sq, tin coated cables, and stranded wires.
・ IPX8* compliant with an epoch-making waterproof structure that is filled with silicone-based hydrophobic gel inside the connector.
*: Clears water immersion test at a water depth of 1 m / 2 hours, high weather-resistance: UV resistance that can be used for outdoor exposure (UV resistant resin is used for the housing)