NX Series High Speed Analog Input Unit NX-HAD□□□

Caution
Product Description
NX-series High-speed Analog Input Unit NX-HAD☐☐☐
Simultaneous sampling of 4 channels with sampling times down to 5 µs
• NX-series High-speed Analog Input Unit
• Multi-range inputs: Voltage and current
• Highest resolution: 1/64,000
[Features]
• Continuously samples analog input signals from 4 channels every 5 µs, independent of the controller’s task period
• AD conversion over multiple channels maintains synchronization and sampling speed, regardless of the number of channels
• Fully insulated channels suppress interference, enabling data collection with less noise effects
• Sampling starts by external trigger input
• Various trigger functions to specify the timing to acquire data
• Detachable terminals for easy maintenance
• Push-in connections speed up installation