FREQUPS FW-S Series Constant Inverter

Brand :
MITSUBISHI
Caution
Product Description
A constant inverter UPS ideal for FA applications in which installability is required such as inside the control panels or equipment.
[Features]
· Clean output voltage compatible with a wide range of input voltage from AC85 to 144 V.
· Backup switching without interruptions in case of power failure or temporary power outage.
· Constant inverter power supply type allows for overall efficiency of 91% (2.0 kVA, 3.0 kVA, 5.0 kVA).
· Output voltage can be set from 100 to 120 V in 1 V unit increment.
· Output voltage and frequency can also be fixed.
· Equipped with soft start function, enabling suppression of inrush current.
· 0.7 kVA, 1.0 kVA, 1.5 kVA are for start-up commercial use.
[Applications]
· Backup power supply in case of power failure.